IESNA:LM-63-2002
[TEST]P943209
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-827-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]45775
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
6099.8 5624.7 5191.7 4788.3 4459.2 4318.1 4310.7 4384.9 4582.9 5003.6
5659.4 6426.5 7292.6 8242.8 9039.6 9759.7 10427.9 11167.8 11771.6 12419.9
13219.2 13746.3 14134.8 14634.6 15352.3 16807.3 18982.5 21721.8 23981.1 23681.7
19427.9 10418 3397.6 1442.7 564.2 185.6 0
6099.8 5659.4 5228.8 4820.5 4491.4 4328 4330.5 4399.8 4595.3 5011
5654.4 6389.4 7257.9 8220.5 9019.8 9749.8 10403.1 11103.4 11734.4 12385.2
13169.7 13776 14194.2 14550.5 15292.9 16658.8 18727.6 21469.4 23887.1 23624.8
19796.6 11002 3907.4 1502.1 631 225.2 0
6099.8 5674.2 5260.9 4870 4543.3 4357.7 4333 4377.5 4528.5 4847.7
5394.6 6129.5 6978.3 7886.5 8742.7 9512.3 10155.7 10744.6 11365.7 12073.5
12860.4 13709.1 14402 14939 15594.8 16705.9 18490 21177.4 24236 25463.4
22644.8 14701.5 5859.8 2618.1 1155.6 413.3 0
6099.8 5666.8 5290.6 4924.4 4605.2 4419.6 4365.2 4397.3 4501.3 4736.3
5179.3 5807.8 6557.6 7376.7 8218.1 9099 9937.9 10643.1 11306.3 12031.4
12912.3 13793.3 14595 15315.1 16151.6 17198.3 18831.5 21499.1 25559.9 29556.3
29484.6 21768.8 11083.6 5233.7 2420.1 829 0
6099.8 5703.9 5362.4 5045.7 4756.1 4550.7 4474 4488.9 4568.1 4741.3
5055.6 5538.1 6184 6876.8 7606.8 8468 9470.2 10516.9 11442.4 12400.1
13325.6 14357.5 15446.3 16480.7 17638.8 19098.8 21155.1 24184 29021.8 35119.2
37309.2 29125.8 18925.6 9712.7 4206.8 1309.1 0
6099.8 5698.9 5384.7 5067.9 4783.4 4568.1 4481.5 4501.3 4578 4746.2
5028.3 5498.5 6119.6 6802.6 7515.3 8356.6 9368.7 10432.8 11407.8 12410
13362.7 14392.1 15480.9 16572.2 17784.8 19291.8 21345.7 24335 29026.8 34988
37291.9 29563.8 18843.9 9561.8 4115.2 1262 0
6099.8 5750.9 5466.3 5204 4956.6 4758.6 4657.2 4639.8 4714.1 4865
5107.5 5481.2 5956.3 6527.9 7235.7 8042.4 9091.6 10267 11551.3 12917.3
14290.7 15641.8 16916.2 18156 19467.5 20947.3 22617.6 24678.9 27321.8 29823.6
28291.8 19890.6 8524.9 2714.6 979.9 240 0
6099.8 5815.3 5590.1 5397 5213.9 5053.1 4949.2 4899.7 4931.8 5063
5275.8 5552.9 5919.2 6428.9 7124.3 8005.3 9059.4 10272 11588.4 12929.7
14206.5 15426.5 16587.1 17705.6 18712.7 19591.2 20281.6 20670.1 20348.4 17913.5
11388 3984.1 1563.9 898.3 445.4 153.4 0
6099.8 5904.3 5753.4 5624.7 5510.9 5399.5 5330.2 5308 5330.2 5416.8
5562.8 5770.7 6080 6555.2 7188.6 7992.9 8965.4 10064.1 11185.1 12278.8
13286 14283.2 15109.8 15842.2 16379.2 16646.5 16547.5 15768 13632.4 9183.1
3798.5 1630.7 1116 784.4 502.3 217.8 0
6099.8 5990.9 5919.2 5867.2 5817.7 5780.6 5773.2 5805.4 5872.2 5993.4
6154.3 6367.1 6656.6 7094.6 7656.3 8396.2 9306.9 10333.8 11410.3 12528.8
13664.6 14785.6 15824.9 16720.7 17430.9 17708.1 17171.1 15102.3 10707.5 4830.4
2001.9 1281.8 908.2 621.1 405.8 185.6 0
6099.8 6117.2 6127 6154.3 6184 6228.5 6295.3 6409.2 6565 6763
7017.9 7329.7 7762.7 8366.5 9155.9 10113.6 11197.5 12345.7 13538.4 14733.6
15918.9 17082 18175.8 18925.6 19071.6 18289.6 16213.4 12543.6 7257.9 2719.6
1405.6 972.5 673.1 415.7 247.5 89.1 0
6099.8 6151.8 6196.3 6270.6 6334.9 6411.6 6515.6 6641.8 6817.5 7030.3
7285.2 7616.7 8054.7 8631.3 9329.1 10143.3 11036.6 11972 12942 13892.3
14800.4 15701.2 16465.8 16901.4 16713.3 15676.4 13587.9 10363.5 5906.8 2239.5
1195.2 814.1 564.2 339 185.6 52 0
6099.8 6191.4 6282.9 6381.9 6490.8 6584.8 6713.5 6859.5 7012.9 7218.3
7446 7703.4 8037.4 8455.6 8943.1 9490 10086.4 10700.1 11328.6 11922.5
12479.3 12929.7 13162.3 12974.2 12212 10759.5 8752.6 6339.9 3600.5 1653
1007.2 712.7 504.8 329.1 195.5 66.8 0
6099.8 6238.4 6399.3 6565 6708.6 6819.9 6941.2 7035.2 7107 7176.3
7225.8 7262.9 7297.5 7314.8 7287.6 7166.4 6943.7 6673.9 6409.2 6020.6
5384.7 4570.5 3786.1 3132.8 2598.3 2175.2 1846 1588.7 1370.9 1185.3
997.3 833.9 678 507.3 324.2 118.8 0
6099.8 6307.7 6513.1 6713.5 6849.6 6938.7 6985.7 7003 6965.9 6901.6
6807.6 6669 6443.8 6151.8 5785.6 5379.7 4983.8 4605.2 4231.5 3855.4
3474.3 3127.9 2830.9 2538.9 2284 2061.3 1875.7 1714.9 1559 1403.1
1220 1044.3 841.4 628.5 368.7 146 0
6099.8 6367.1 6624.4 6807.6 6921.4 6958.5 6936.2 6896.6 6805.1 6673.9
6458.6 6122.1 5736.1 5367.4 5082.8 4847.7 4585.4 4283.5 3974.2 3684.6
3449.6 3323.4 3140.2 2887.8 2647.8 2430 2209.8 1994.5 1804 1620.8
1410.5 1180.4 913.1 645.9 376.1 180.6 0
6099.8 6416.6 6691.3 6862 6923.9 6904.1 6866.9 6782.8 6631.9 6396.8
6085 5753.4 5454 5191.7 4941.7 4696.7 4436.9 4162.2 3922.2 3741.6
3687.1 3672.3 3546.1 3338.2 3113 2882.9 2605.7 2333.5 2081.1 1868.3
1660.4 1430.3 1202.6 928 648.3 336.5 0
6099.8 6468.5 6750.6 6901.6 6914 6862 6795.2 6666.5 6433.9 6149.3
5894.4 5684.1 5458.9 5196.6 4904.6 4617.6 4318.1 4036 3776.2 3627.7
3578.2 3513.9 3437.2 3306 3078.4 2850.7 2652.7 2469.6 2328.6 2172.7
1977.2 1769.3 1544.1 1279.4 1002.2 596.4 0
6099.8 6500.7 6780.3 6891.7 6879.3 6802.6 6698.7 6520.5 6255.7 6018.2
5852.4 5691.5 5491.1 5231.3 4914.5 4550.7 4191.9 3852.9 3556 3424.8
3286.2 3192.2 3080.8 2843.3 2608.2 2427.6 2276.6 2167.7 2081.1 1945
1811.4 1608.5 1380.8 1158.1 895.8 532 0
6099.8 6513.1 6807.6 6901.6 6862 6780.3 6649.2 6419 6161.7 5971.2
5830.1 5684.1 5496 5256 4921.9 4511.2 4058.3 3652.5 3338.2 3182.3
3009.1 2853.2 2632.9 2370.6 2170.2 2016.8 1895.5 1794.1 1685.2 1559
1464.9 1269.5 1034.4 846.3 650.8 326.6 0
6099.8 6550.2 6827.4 6906.5 6864.5 6770.4 6609.6 6377 6119.6 5941.5
5807.8 5647 5471.3 5213.9 4882.3 4474 4008.8 3551 3209.5 2979.4
2749.3 2581 2343.4 2147.9 1959.9 1813.9 1697.6 1606 1529.3 1442.7
1524.3 1264.5 965.1 737.4 546.9 227.7 0
6099.8 6547.7 6832.3 6914 6869.4 6765.5 6622 6379.5 6114.7 5946.4
5807.8 5654.4 5483.7 5233.7 4909.6 4498.8 4031.1 3563.4 3199.6 2957.1
2727 2551.3 2318.7 2118.2 1930.2 1781.7 1665.4 1576.3 1509.5 1422.9
1573.8 1165.5 923 742.4 551.8 227.7 0
